(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T-Slot Cover EA637GV-12

T-Slot Cover EA637GV-12

【Product Specifications】
・Cover for T-slot of a work
・Material-Aluminum
・Full length-1,000mm
・T slot…12

Part Number

Configured Part Number is shown.

EA637GV-12

Part Number
EA637GV-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type T-slot fixtures Overall length(mm) 1000 JAN code 4548745215069
Materials Resin/Others Weight 88g Details of materials Aluminum
Compatible T-Groove Width(mm) 12

Please check the type/dimensions/specifications of the part EA637GV-12 in the T-Slot Cover EA637GV-12 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)