(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Quick Action] Clamp Nut EA637GZ-6

[Quick Action] Clamp Nut EA637GZ-6

【Product Specifications】
・Material-Quenched steel (zinc-plated)
・The nut can be moved through to a tightening section in one breath. (with lock)
・Screw…M6
・SW…16
・M…9.0

Part Number

Configured Part Number is shown.

EA637GZ-6

Part Number
EA637GZ-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Nut JAN code 4548745357455 Materials hardened steel
Thread diameter M6 Height 9.0mm Quantity 1 pc. included
Width across flats 16mm Treatment Zinc plating

Please check the type/dimensions/specifications of the part EA637GZ-6 in the [Quick Action] Clamp Nut EA637GZ-6 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)