(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Type-B V Block [Machine Finishing] EA719DE-2【2 Pieces Per Package】

Type-B V Block [Machine Finishing] EA719DE-2

【Product Specifications】
・Parallelism-0.05mm
・Perpendicularity-±0.05mm
・V-groove perpendicularity-±0.08mm
・For measurement jig for marking
・Material-Cast iron
・Dim. (mm)…75 x 60 x 32
・Weight…2kg
・Adaptation pipe size…φ5 to 53mm

Part Number

Configured Part Number is shown.

EA719DE-2

Part Number
EA719DE-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 75 Depth(mm) 32 Height(mm) 60
Type B Type Quantity 2 pcs. Materials Cast iron
Compatible Pipe Size ø 5 to 53mm Surface Treatment Mechanical finish JAN Code 4518340671638
Product type V Block

Please check the type/dimensions/specifications of the part EA719DE-2 in the Type-B V Block [Machine Finishing] EA719DE-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)