(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dia. 57/250-350mm Inspection Mirror (The elastic type /Double) EA724EG-11

Dia. 57/250-350mm Inspection Mirror (The elastic type /Double) EA724EG-11

【Product Specifications】
・Material-Shaft: Spring steel plating, Mirror: GlassMirror receptacle: stainless steel, vinyl insulated grip
・Hexagonal shaft that does not rotate during use
・Magnification…2 x
・Mirror dia.…Dia. 57
・Overall length…250 to 350

Part Number

Configured Part Number is shown.

EA724EG-11

Part Number
EA724EG-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA724EG-11 in the Dia. 57/250-350mm Inspection Mirror (The elastic type /Double) EA724EG-11 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)