(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Hole Gauge EA725FK-13 (Part Numbers)

Small Hole Gauge EA725FK-13

【Product Specifications】
・Ball section: semi-spherical
・This can measure a very shallow small hole, slot, groove and convex.
・Specification…7.6 to 10.2mm
・Specification…85mm

Part Number

Configured Part Number is shown.

EA725FK-13

Part Number
EA725FK-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Ball Section: Hemisphere - Enables measurement of very shallow holes, slots, grooves and depressions - Measuring range: 7.6/10.2 mm·Length: 85 mm·JAN: 4548745033489

Please check the type/dimensions/specifications of the part EA725FK-13 in the Small Hole Gauge EA725FK-13 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)