(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Remote Measurement Thermometer EA727-2

Remote Measurement Thermometer EA727-2

【Product Specifications】
・Liquid filled
・Temperature sensing part-Dia. 12 x 100mm
・Lead length-3m
・Screw-PT1/2
・All stainless steel (SUS304)
・Measurement range…-0 to 100℃
・One division…1℃
・Dial dia.…100mm
・Liquid expansion type

Part Number

Configured Part Number is shown.

EA727-2

Part Number
EA727-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Thermometer (Installation Type) Materials All stainless steel (SUS304) Screw PT1/2"
Temperature Sensing Part ø 12×100mm Specifications Liquid Filled/Liquid Inflatable Measurement temperature range(°C) 0 to 100
JAN code 4518340067486 Minimum temperature display(°C) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)