(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnet Base EA781BC-23

Magnet Base EA781BC-23

【Product Specifications】
・Lever type
・Screw dim.…M8 x 1.25
・Magnetic force…784N

Part Number

Configured Part Number is shown.

EA781BC-23

Part Number
EA781BC-23
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 50 Depth(mm) 60 Height(mm) 55
JAN Code 4548745947649 Magnetic ON/OFF Switching Lever(Y/N) Yes Product type Magnet base
With/without handle No Magnetic attraction force(N) 800 Mounting Screw Hole Size M8 × P1.25, depth 7 mm
Adsorption Surface Bottom surface Weight(Kg) 1

Please check the type/dimensions/specifications of the part EA781BC-23 in the Magnet Base EA781BC-23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)