(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnet Strong Type with Tapped Hole EA781EB-4

Magnet Strong Type with Tapped Hole EA781EB-4

【Product Specifications】
・Alnico magnet (Alcomax)
・With magnetism…prevention plate
・Magnetic force…40N(4kgf)
・Screw dim.…M6×1.0
・Corrosion resistance
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet,please use, after plate is removed.

Part Number

Configured Part Number is shown.

EA781EB-4

Part Number
EA781EB-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Size ø 20.5×19mm Operating Temperature 220°C or less Materials Main unit: steel, spacer: Aluminum
Hole Diameter M6 × 1.0 mm, thread depth: 4 mm Weight 40g JAN Code 4548745766295
Product type Permanent magnetic magnet holder for processing With/without handle No Accessories Anti-magnetic plate
Magnet type Alnico magnet Holding force(N) 40 Shape Round
With/without screw hole Yes

Please check the type/dimensions/specifications of the part EA781EB-4 in the Magnet Strong Type with Tapped Hole EA781EB-4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)