(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cord For Automobile EA812JY-72Y

Cord For Automobile EA812JY-72Y

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Length-100m
・VAV cord
・This is a mechanically reinforced cord that has PVC sheath applied on top of the insulator of the AV cord.
・Conductor…0.85mm2
・Color…Yellow
・Allowable current…16A

Basic Specifications

  • Product Type
    Tool
  • Details 1
    VAV line
  • Type
    automotive cord
  • Nominal Cross-Sectional Area
    0.85 mm^2
  • Allowable current
    16A
  • Size
    Length: 100 m
  • Color
    Yellow
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA812JY-72Y
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tool
  • Details 1
    VAV line
  • Type
    automotive cord
  • Nominal Cross-Sectional Area
    0.85 mm^2
  • Allowable current
    16A
  • Size
    Length: 100 m
  • Color
    Yellow

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)