(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Earthing Cable EA812JZ-20

Earthing Cable EA812JZ-20

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・This is a high-power earthing cable of highly conductive copper which is specially tin-plated. For enhancing the performance of vehicles
・Terminal hole dia.-8mm
・Nominal cross section…15mm2
・Allowable current…92A
・Length…200cm

Basic Specifications

  • Product Type
    Tool
  • Type
    Earthing cable
  • Nominal Cross-Sectional Area
    15 mm^2
  • Allowable current
    92A
  • Size
    Length: 200 cm
  • Terminal Hole Diameter
    8mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : EA812JZ-20
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tool
  • Type
    Earthing cable
  • Nominal Cross-Sectional Area
    15 mm^2
  • Allowable current
    92A
  • Size
    Length: 200 cm
  • Terminal Hole Diameter
    8mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)