(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Groove Countersink EA827E-10

3-Groove Countersink EA827E-10

【Product Specifications】
・Material-HSS (high-speed steel)
・Tip-90°
・For internal chamfering after drilling holes, and chamfering of countersunk screws
・Max dia.…10.4mm
・Shank dia.…6mm

Part Number

Configured Part Number is shown.

EA827E-10

Part Number
EA827E-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Materials HSS (high-speed steel) Applications For chamfering after drilling holes and chamfering countersunk screws. Overall length(mm) 51.5
Peripheral cutting edge Y/N No Countersink Chamfered blade on both sides (θ) 90
Large diameter (D) 10.4 Shank Size(°) 6 Pitch(mm) 3
Number of Grooves 3 Specification 1 ·Materials: HSS (high speed steel)/tip angle: 90°·Number of grooves: 3·Maximum diameter: 10.4 mm·Total length: 51.5 mm·Shank diameter: 6 mm·Application: For chamfering after drilling and chamfering countersunk screws·JAN: 4518340190504

Please check the type/dimensions/specifications of the part EA827E-10 in the 3-Groove Countersink EA827E-10 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)