(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Tool Case EA925AV-5 EA925AV-5

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Tool Case EA925AV-5
Part Number: EA925AV-5

Standard Unit Price: - Special Price -
Days to Ship: 16 Day(s) or more

【Product Specifications】
・Material-Synthetic leather
・Belt loop width-60mm
・It is resistant to wear and tear compared to nylon or natural leather products.
・It dries off quickly if it is wet with rain. There is no gunk feel. Discoloration does not occur either.
・Dim. (mm)-105 x 265(H)

Specificationtitle

  • Weight
    80g
  • Size
    105×265(H)mm
  • Materials
    Synthetic leather
  • Belt Loop Width
    60mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)