(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plastic Bag (With Zipper), Polyethylene

Plastic Bag (With Zipper), Polyethylene【100 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Thickness-0.04mm
・Material-Polyethylene
・Dim. below chuck(mm)…100 x 70
・Qty. perunit…200

Basic Specifications

  • Materials
    Polyethylene
  • Quantity
    100 sheets are included
  • Under Zip Size (mm)
    170×120
  • Thickness
    0.04mm
  • Product Detail Type
    Plastic Bag (With Zipper), Polyethylene

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

100 Pieces Per Package

Part Number : EA944C-170
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Materials
    Polyethylene
  • Quantity
    100 sheets are included
  • Under Zip Size (mm)
    170×120
  • Thickness
    0.04mm
  • Product Detail Type
    Plastic Bag (With Zipper), Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)