(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Heavy Load] Spring Plunger EA948DA-69

[Heavy Load] Spring Plunger EA948DA-69

【Product Specifications】
・Material(main body,center pin)- steel SUM22L(alkaline blackening)
・For heavy load
・A…M20
・B…10
・C…40
・D…7
・Pressure (N)Min to Max…60 to 120

Part Number

Configured Part Number is shown.

EA948DA-69

Part Number
EA948DA-69
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340129719 Applications For heavy duty Type Locating pin
Materials Main body/center pin: Steel SUM22L (Black Oxide) Butting pin material General steel/cast iron Quantity 1 pc. included
D Size 7mm C Size 40mm Pressure min~max 60 to 120N
A Size M20 Butting pin diameter(mm) 10

Please check the type/dimensions/specifications of the part EA948DA-69 in the [Heavy Load] Spring Plunger EA948DA-69 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)