(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Sphere] Ball Screw EA948DJ-101

[Sphere] Ball Screw EA948DJ-101

【Product Specifications】
・Body-Material: SCM435, Process:Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・B…M4
・A…6.5
・Ball dia.(mm)…2.5

Part Number

Configured Part Number is shown.

EA948DJ-101

Part Number
EA948DJ-101
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340100596 Type jig bolt Materials General steel/cast iron
Overall length(mm) 6.5 Quantity 1 pc. included Ball Diameter 2.5mm
Main unit material SCM435, processing: Black oxide coating Thread diameter M4 Shape Global type
Ball Material SUJ2

Please check the type/dimensions/specifications of the part EA948DJ-101 in the [Sphere] Ball Screw EA948DJ-101 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)