(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Semi Sphere] Ball Cap Screw EA948DJ-207

[Semi Sphere] Ball Cap Screw EA948DJ-207

【Product Specifications】
・Body-Material: SCM435, Process: Blackening
・Ball-Material: SUJ2
・Semi sphere type
・E…M8
・A…35
・B…13
・Ball dia.…5.5mm

Part Number

Configured Part Number is shown.

EA948DJ-207

Part Number
EA948DJ-207
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340101494 Type jig bolt Materials General steel/cast iron
Quantity 1 pc. included Ball Diameter 5.5mm B Size 13mm
Main unit material SCM435, processing: Black oxide coating Thread diameter M8 Shape hemisphere type
Ball Material SUJ2 Thread Length(mm) 35

Please check the type/dimensions/specifications of the part EA948DJ-207 in the [Semi Sphere] Ball Cap Screw EA948DJ-207 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)