(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Quenched] Stud Bolt EA948DP-4

[Quenched] Stud Bolt EA948DP-4

【Product Specifications】
・Material-S45C
・C…M8
・A…100
・B…32
・D…7.1

Part Number

Configured Part Number is shown.

EA948DP-4

Part Number
EA948DP-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340118645 Type jig bolt Materials hardened steel
Overall length(mm) 100 Thread diameter M8 Thread Length(mm) 32
Details of materials SCM435 Treatment Quenched and tempered black dyed D Size (mm) 7.1

Please check the type/dimensions/specifications of the part EA948DP-4 in the [Quenched] Stud Bolt EA948DP-4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)