(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Quenched] Clamp Bolt EA948E-30

[Quenched] Clamp Bolt EA948E-30

【Product Specifications】
・Material-Steel (SCM435)
・Hardness-HRC33 to 39
・A…75
・C…55
・D…19
・G…M12 x 1.75

Part Number

Configured Part Number is shown.

EA948E-30

Part Number
EA948E-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340244955 Type jig bolt Materials hardened steel
Overall length(mm) 75 D Size 19mm Thread diameter M12
Thread Length(mm) 55 Details of materials Steel (SCM435) Screw M12×1.75
Hardness HRC33 to 39

Please check the type/dimensions/specifications of the part EA948E-30 in the [Quenched] Clamp Bolt EA948E-30 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)