(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
[Waterproof] Multi Sling EA981DR-5

[Waterproof] Multi Sling EA981DR-5

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

【Product Specifications】
・No Water Or Oil Will Be Absorbed (reassuring To Work When Raining)
・The width …40mm
・Lift Capacity …1.0t
・Full length …5.0m

Basic Specifications

  • Overall length
    5.0m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Product Detail Type
    Belt Sling (Waterproof Type)
  • Materials
    Core thread: Polyester, Side cloth: Nylon (elastomer processing)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17 Day(s) or more
-

Part Number : EA981DR-5
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall length
    5.0m
  • Width
    40mm
  • Lifting Amount
    1.0 t
  • Product Detail Type
    Belt Sling (Waterproof Type)
  • Materials
    Core thread: Polyester, Side cloth: Nylon (elastomer processing)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)