(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Sling with Fitting [with Safety Hook] EA981EA-3A EA981EA-3A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sling with Fitting [with Safety Hook] EA981EA-3A
Part Number: EA981EA-3A

Standard Unit Price: - Special Price -
Days to Ship: 16 Day(s) or more

【Product Specifications】
・1-line hoist
・Material-Sling: nylonHook: cast iron
・Length(m)…3.0
・Working load(t)…0.63

Specificationtitle

  • Product Detail Type
    Sling With Metal Fitting (Single leg)
  • Materials
    Sling: Nylon, Hook: Iron casting
  • Details 1
    1-line hoist
  • Working load (t)
    0.63
  • Effective Length (m)
    3.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)