(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Load-Binding Strap (OD Color) EA982BA-53 EA982BA-53

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Load-Binding Strap (OD Color) EA982BA-53
Part Number: EA982BA-53

Standard Unit Price: - Special Price -
Days to Ship: 16 Day(s) or more

【Product Specifications】
・For binding or securing loads
・Working load-50kg
・Belt width-25mm (polyester)
・Length…2m
・Color…OD green

Specificationtitle

  • Overall Length
    2m
  • Materials
    Polyester
  • Color
    OD green
  • Belt width
    25mm
  • Working load
    20 kg
  • Buckle material
    Resin
  • Product detail type
    25 mm Load-Binding Strap

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)