(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Rainwear Long Pants EA996XN-34 EA996XN-34

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Rainwear Long Pants EA996XN-34
Part Number: EA996XN-34

Standard Unit Price: - Special Price -
Days to Ship: 16 Day(s) or more

【Product Specifications】
・Material-Outside: PVC, Inside: polyester
・Dim.…3L

Specificationtitle

  • Materials
    Front: PVC; back: Polyester
  • Size
    3L
  • Product Detail Type
    Rain Long Pants
  • Compatible Size
    Height: 177 to 185 cm; waist size: 94 to 104 cm; inseam: 75.0 cm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)