(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Combitip Advance Bio Pure 0030089693 50mL 1/Capsule x 100 Packages

Combitip Advance Bio Pure 0030089693 50mL 1/Capsule x 100 Packages

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Model number: 0030089693
・Capacity (mL): 50 (Bio Pure)
・Quantity: 1 box (1/capsule x 100 packages)
・Material: Outer cylinder/PP (polypropylene), Plunger/PE (polyethylene)
・Electron beam sterilization
・Nonautoclavable
・RNase, DNA, ATP, pyrogen free
・*Sterilized.

Basic Specifications

  • Product Type
    Other
  • Capacity
    50 ml (Biopur)
  • Note
    Not autoclavable, RNase-/DNA-/ATP-/Pyrogen-Free, Sterilized
  • Quantity
    1 box (1 pc./pack × 100 packs included)
  • Sterilized
    Electron-beam sterilized
  • Part Number
    0030089693
  • Material of Outer Cylinder
    PP (polypropylene)
  • Plunger Material
    PE (Polyethylene)
  • Type Details
    Combitip Advance
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 2-4645-76
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Capacity
    50 ml (Biopur)
  • Note
    Not autoclavable, RNase-/DNA-/ATP-/Pyrogen-Free, Sterilized
  • Quantity
    1 box (1 pc./pack × 100 packs included)
  • Sterilized
    Electron-beam sterilized
  • Part Number
    0030089693
  • Material of Outer Cylinder
    PP (polypropylene)
  • Plunger Material
    PE (Polyethylene)
  • Type Details
    Combitip Advance

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)