(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Chemicals Labeled Wide-Mouth Washing Bottle (Azlon) 500mL Acetone

Chemicals Labeled Wide-Mouth Washing Bottle (Azlon) 500mL Acetone

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Model number: WGW537VTML
・Capacity (mL): 500
・Label: Acetone
・Material: Bottle, cap, nozzle/LDPE (low density polyethylene), DripLok ball/stainless steel
・Quantity per box: 5/box
・*Bottle for acetone can not be preserved for a long time with temporary use only.
・*It is the price of 1 piece.

Basic Specifications

  • Label
    Acetone
  • Part Number
    WGW537VTML
  • Capacity(mL)
    500
  • Material
    Bottle, cap, nozzle/LDPE (low density polyethylene), DripLok ball/stainless steel
  • Quantity per case
    5 bottles/box
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 3-6121-06
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Label
    Acetone
  • Part Number
    WGW537VTML
  • Capacity(mL)
    500
  • Material
    Bottle, cap, nozzle/LDPE (low density polyethylene), DripLok ball/stainless steel
  • Quantity per case
    5 bottles/box

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)