(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Portable Light, GENTOS LED Small Key Light SK-10G

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Portable Light, GENTOS LED Small Key Light
Part Number: SK-10G

Standard Unit Price: - Special Price -
Days to Ship: 12 Day(s)

[Features]
· A 10 g lightweight key light.
· The included key chain allows for convenient carrying.
[Specifications]
· Total Luminous Flux (lm): 15
· External diameter (mm): 13
· Overall length (mm): 37.5
· Power: Alkali Button Battery LR41 (4 pcs) Included
· Lighting Time: Approx. 8 Hours
· Compact Key Light
· Light Source: ø5 mm White LED x 1 Bulb
· Trusco code: 583-9297
[Material/Finishing]
· Main body: Aluminum
[Set Contents / Accessories]
· Key chain
· Test Batteries
· Key chain
· JAN: 4950654027938

(i)Caution

  • · The light bulb cannot be replaced. · Never look straight into the LED.

Specifications of SK-10G

  • Product Type
    LED Type
  • Type
    Key Holder Type
  • Maximum Lighting Time (h)
    Approx. 8
  • Total Flux(lm)
    15
  • Major Diameter(mm)
    47
  • Total Length(mm)
    37.5
  • Number of Operating Batteries(Nos.)
    4 pcs.

Please check the type/dimensions/specifications of the part SK-10G in the Portable Light, GENTOS LED Small Key Light series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)