(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Navifit Gloves, PE, Embossed Inner Surface, 100 Pcs.

Navifit Gloves, PE, Embossed Inner Surface, 100 Pcs.【100 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

【Product Specifications】
・Quantity: Box (100 gloves)
・Material: PE (Polyethylene)
・Length: 285mm
・Inner emboss processing
・Food Sanitation Act compliance
・Size: L
・Model number: L

Basic Specifications

  • Specifications
    • STOCK
  • Specifications
    With embossed inner surface
  • Overall Length(mm)
    285
  • Thickness(mm)
    0.25
  • Specification details
    For both left and right use/Food Sanitation Law compliant product
  • Details
    Product compliant with the Food Sanitation Act of Japan
  • Overall length
    285mm
  • Quantity per case
    100 pcs. / box × 10 boxes * The price is for 1 box.
  • Box size
    293×106×51mm
  • Features
    For both left and right hands
  • Materials
    PE (Polyethylene)
  • Quantity
    1 box (100 pcs.)
  • Usage applications
    Disposable
  • Product type
    Others
  • Type details
    With embossed inner surface
Part Number
Size

Refine by

  • S
  • M
  • L
  • Clear
Palm circumference (mm)

Refine by

  • 250
  • 270
  • 290
  • Clear
Middle Finger Length (mm)

Refine by

  • 75
  • 80
  • 85
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
S
250
75
1 Day(s)
-

100 Pieces Per Package

Part Number : 0-1065-03
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Specifications
    [IKOU] With embossed inner surface
  • Size
    S
  • Overall Length(mm)
    285
  • Thickness(mm)
    0.25
  • Specification details
    For both left and right use/Food Sanitation Law compliant product
  • Palm circumference (mm)
    250
  • Details
    Product compliant with the Food Sanitation Act of Japan
  • Overall length
    285mm
  • Quantity per case
    100 pcs. / box × 10 boxes * The price is for 1 box.
  • Box size
    293×106×51mm
  • Features
    For both left and right hands
  • Materials
    PE (Polyethylene)
  • Quantity
    1 box (100 pcs.)
  • Usage applications
    Disposable
  • Product type
    Others
  • Middle Finger Length (mm)
    75
  • Type details
    With embossed inner surface

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)