(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wall-Mounted Remote-Reading Thermometer 0 - 120℃

Wall-Mounted Remote-Reading Thermometer 0 - 120℃

【Product Specifications】
・Model number: VB-100P, No.4300/-12
・Measurement range: 0 - 120℃
・Minimum scale(℃): 5 (0 - 30℃), 2 (30 - 120℃)
・Material: Case/6 nylon, glass 30%, Transparent plate/glass, Read/copper (CuT), nickel plating
・Size: Case/φ110mm, Temperature sensing element/φ8 x 100mm
・Lead length: 2m
・Weight: Approx 360g
・Drip-proof specification

PDF

Part Number

Configured Part Number is shown.

1-2584-03

 
Part Number
1-2584-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number VB-100P Part number VB-100P No.4300-12 Size Case/⌀110 mm, temperature sensitive part/⌀8 × 100 mm
Weight Approx. 360 g Lead length 2m Details Drip-proof specification
Product detail type 0 to 120°C Code number 4300-12 Minimum graduation (℃) 5(0 to 30°C)·2(30 to 120°C)
Measurement Range 0 to 120°C Material Case/6 nylon/glass 30%, transparent plate/glass, lead/copper (CuT)/nickel plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)