(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Disposable Tray 250 x 175 x 31mm 100 Sheets

Disposable Tray 250 x 175 x 31mm 100 Sheets

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Model number: DT-4
・Tray
・Material: PP (polypropylene) including filler
・Nonautoclavable
・Size: 250 x 175 x 31mm
・Quantity: 1 box (100 sheets)

Basic Specifications

  • Autoclave
    Not applicable
  • Size
    250×175×31mm
  • Type
    Tray
  • Product detail type
    250 × 175 × 31 mm 100 pieces
  • Material
    Contains PP (polypropylene) filler
  • Quantity
    1 box (100 pcs.)
Part Number
Quantity

Refine by

  • 1 box (100 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 box (100 pcs.)
16 Day(s) or more
-

Part Number : 1-3145-04
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 box (100 pcs.)

Specificationtitle

  • Autoclave
    Not applicable
  • Size
    250×175×31mm
  • Type
    Tray
  • Product detail type
    250 × 175 × 31 mm 100 pieces
  • Material
    Contains PP (polypropylene) filler

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)