(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Temperature Data Logger 0572.1763 Testo176 T3

Temperature Data Logger 0572.1763 Testo176 T3

【Product Specifications】
・Model number: 572.1763
・Item to be measured: Temperature:
・Measuring method: T, K, J thermocouple
・Channel: 4 channels (external)
・Measurement range: T thermocouple/-200 to +400℃, K thermocouple/-195 to +1000℃, J thermocouple/-100 to +750℃
・Resolution: 0.1℃
・Accuracy: -200 to -100.1℃/measured value ±1%, -100 to +70℃/±0.3℃, 70.1 - 1000℃/measured value ±0.5%
・Measurement interval: 1 seconds - 24 hours
・Memory: 2000000 data
・Interface: USB, SD card
・Supported OS: Windows (R) XP (SP3 or later)/VistaTM/7
・Supported software: ComSoft Basic 5/Professional 4
・Power supply: 5903 lithium battery x 1 piece (included for test)
・Protection grade: IP54
・Size: 63 x 33 x 103mm
・Weight: 430g
・Accessories: Holder for wall mounting (with padlock)

PDF

Part Number

Configured Part Number is shown.

1-3234-04

 
Part Number
1-3234-04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s) or more

Loading...

  1. 1

Basic Information

Accessories wall mount holder (with padlock) Weight 430g Accuracy -200 to -100.1°C / ±1% of measured value, -100 to +70°C / ±0.3°C, 70.1 to 1000°C / ±0.5% of measured value
Size 63×33×103mm Measurement method T·K·J thermocouple Product Detail Type Testo176 T3
Power Supply 5903 lithium battery x 1 piece (included for testing) Supported OS Windows 7/8 Resolution 0.1°C
Interface USB/SD card Memory 2000000 data Measurement items Temperature
Protection rating IP54 Measurement interval 1 second to 24 hours Channel 4 channels (External)
Supported Software ComSoft Basic 5/Professional 4 Measurement Range T thermocouple/-200 to +400°C, K thermocouple/-195 to +1000°C, J thermocouple/-100 to +750°C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)