(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

K Sheath Thermocouple 0 - 750 φ3.2mm 500mm

K Sheath Thermocouple 0 - 750 φ3.2mm 500mm

【Product Specifications】
・Temperature range: 0 - 750℃
・Sheath diameter: φ3.2mm
・Sheath length: 500mm
・Material: Sheath/inconel (INC600), Lead wire /glass
・Lead wire length: 2m
・With omega connector
・High temperature, inconel type

PDF

Part Number

Configured Part Number is shown.

1-3947-02

 
Part Number
1-3947-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications High temperature/Inconel (R) type Manufacturer Model Number 1-3947-02 Details With omega connector
Product detail type (High temperature/Inconel (R) type) 0 to 750°C ⌀3.2 mm 500 mm Temperature range 0 to 750°C Sheath section diameter ø 3.2mm
Sheath section length 500mm Lead wire length 2m Material Sheath part/Inconel, lead wire coating/glass fiber

Please check the type/dimensions/specifications of the part 1-3947-02 in the K Sheath Thermocouple 0 - 750 φ3.2mm 500mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)