(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slidac Transformer (Single-Phase And Fixed Installation Type) 130V-20A

Slidac Transformer (Single-Phase And Fixed Installation Type) 130V-20A

【Product Specifications】
・Model number: RSA-20
・Weight: 10.4kg
・100V
・0 - 130V
・Output current: 20A
・2kVA
・*Load connection series 200 and 100V20A or more are only for terminal.

PDF

Part Number

Configured Part Number is shown.

1-438-03

 
Part Number
1-438-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 10.4 kg Output 2 kVA Output voltage 0 to 130V
Output current 20A Part number RSA-20 Input voltage 100V
Product detail type 130V-20A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)