(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

General-Purpose Pressure Indicator A-Type φ60 G1/4B6.0

General-Purpose Pressure Indicator A-Type φ60 G1/4B6.0

【Product Specifications】
・Connection size: φ60mm
・Connection size: G1/4B
・Measurement range (MPa): 0 - 6.0
・Minimum scale (MPa): 0.1
・Accuracy: +/-1.6%FS
・Material: Inner frame, outer frame/steel (SPCD) chromium plating, Wetted part/brass
・Mass: 170g

PDF

Part Number

Configured Part Number is shown.

1-7465-09

 
Part Number
1-7465-09
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Minimum graduation(Mpa) 0.1 Accuracy ±1.6%FS Measurement Range (MPa) 0 to 6.0
Weight 170g Product Detail Type ø 60 G1/4B6.0 Materials Inner frame/outer frame/steel (SPCD) chrome plated, wetted parts/brass
Connector size G1/4B$ø 60mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)