(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN500D

Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN500D

【Product Specifications】
・Model number: WO81FN500D
・Range: 0 - 500Pa
・Position for installing Vertical installing from upward horizontal is optional
・Accuracy: +/-1.5%FS
・Pressure measuring method: Differential pressure type
・Element method: Diaphragm method (silicone rubber)
・Weight: Approx 270g
・Scale method: 270° wide angle instruction (scale length 170mm)
・Cap polarity: Back side pipe of left and right 2 sides of polarity is also available by replacing cap of high pressure red seal and low pressure blue seal.
・Instrument body withstand pressure: About 0.2MPa
・Vibration resistance: 5 - 10Hz, 10mm, 10 - 50Hz, acceleration total amplitude 39m/s^2 (3 axis directions 2h each)
・Impact resistance: 100m/s^2 (3 axis directions 6 times each)
・Applicable gas atmosphere: Air and noncorrosive gas (liquid disabled)
・Connection port: POM (polyacetal) made hose nipple (outer diameter φ7mm)
・Ambient temperature range: -10 to +50℃
・Usage ambient humidity: 90%RH or less

PDF

Part Number

Configured Part Number is shown.

1-750-02

 
Part Number
1-750-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. WO81FN500D Accuracy ±1.5%FS Weight Approx. 270 g
Part Number WO81FN500D Operating ambient temperature -10 to +50°C Connection port POM (polyacetal) hose nipple (Outer diameter ⌀7 mm)
Range 0 to 500 Pa Mounting Orientation Optional upward horizontal to vertical mounting Pressure Measurement Method Differential pressure type
Element Method Diaphragm method (Silicone rubber) Scale Method 270° wide angle instruction (Scale length 170 mm) Meter Body Pressure Resistance Approximately 0.2 MPa
Vibration resistance 5 to 10 Hz, 10 mm, 10 to 50 Hz, total acceleration amplitude 39 m/s2 (2 hours each in 3 axis directions) Impact resistant 100 m/s2 (6 times each in 3 axial directions) Compatible Gas Body Air and non-corrosive gases (Liquids are not allowed)
Operating ambient humidity 90% RH or less

Please check the type/dimensions/specifications of the part 1-750-02 in the Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN500D series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)