(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Pressure Indicator D-Type φ50 G1/4B2.5

Small Pressure Indicator D-Type φ50 G1/4B2.5

【Product Specifications】
・Model number: 2.5
・Type: D type, embedding type
・Connection size: G1/4B
・Pressure range (MPa): 0 - 2.5
・Minimum scale (MPa): 0.05
・Accuracy: +/-1.6%FS
・Material: Frame/SPCD Chromium plating, Wetted part/brass
・Main unit size: φ50mm

PDF

Part Number

Configured Part Number is shown.

1-7513-07

 
Part Number
1-7513-07
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Minimum graduation(Mpa) 0.05 Manufacturer model no. 2.5 Accuracy ±1.6%FS
Type D type/embedded type Product Detail Type ø 50 G1/4B Materials Frame/SPCD chrome plating, wetted parts/brass
Part Number 2.5 Connector size G1/4B Main Body Size ø 50mm
Pressure Range (MPa) 0 to 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)