(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nonwoven Wiper

Nonwoven Wiper

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Size (mm): 250 x 250
・Quantity: 1 package (200 sheets)
・Material: Rayon 60%, polyester 40%
・Form: Fold in four

Basic Specifications

  • Product Type
    Non-woven waste
  • Size(mm)
    250×250
  • Material
    60% rayon and 40% polyester
  • form
    4-fold
  • Amount Of Content
    1 packet (200 sheets included)
Part Number
Amount Of Content

Refine by

  • 1 packet (200 sheets included)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 packet (200 sheets included)
8 Day(s) or more
-

Part Number : 1-9975-12
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 packet (200 sheets included)

Specificationtitle

  • Product Type
    Non-woven waste
  • Size(mm)
    250×250
  • Material
    60% rayon and 40% polyester
  • form
    4-fold

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)