(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor for Movement and Rotation 250℃ fluoropolymer Guard Type K Type, for PortableThermometer

Sensor for Movement and Rotation 250℃ fluoropolymer Guard Type K Type, for PortableThermometer

【Product Specifications】
・Model number: U211K-00DO-1-TC1ASP
・Type: Sensor for movement and rotation
・Thermocouple: K
・Temperature range: -50 - 250℃
・Head shape: fluoropolymer guard type

PDF

Part Number

Configured Part Number is shown.

2-1086-03

 
Part Number
2-1086-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number U211K-00-D0-1-TC1-ASP Type Mobile rotation sensor Product detail type Mobile rotation sensor 250°C Fluororesin guard type K type
Accuracy (at 100°C) ±2.5°C Thermocouple K Operating temperature range -50 to 250°C
Head shape Guard Type Response Speed 3.5 seconds

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)