(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pocket Microscope 2001-75

Pocket Microscope 2001-75

【Product Specifications】
・Model number: 2001-75
・Total magnification: 75 x
・Actual field of view (φmm): 1.09
・Size: φ12.4 x 127mm

PDF

Part Number

Configured Part Number is shown.

2-203-03

 
Part Number
2-203-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 25 Day(s) or more

Loading...

  1. 1

Basic Information

Size ø 12.4×127mm Part number 2001-75 Total magnification 75×
True field of view 1.09

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)