(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Temperature Sensor for Surface FS-1200N-1

Temperature Sensor for Surface FS-1200N-1

【Product Specifications】
・Model number: FS-1200N-1
・K class thermocouple
・Connector
・Temperature range: -50 to +250℃
・Lead material: Stainless steel (SUS316), fluoropolymercoating
・Lead wire length: 2m
・Temperature sensing element hole diameter: φ5mm

PDF

Part Number

Configured Part Number is shown.

2-4966-02

 
Part Number
2-4966-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Connector Manufacturer Model Number 2-4966-02 Part number FS-1200N-1
Details K Thermocouple Temperature range -50 to +250°C Lead material Stainless steel (SUS316)/fluororesin (R) coating
Temperature sensor part hole diameter ø 5mm Lead wire length 2m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)