(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Transmitter 5209L5S03L401

Transmitter 5209L5S03L401

【Product Specifications】
・Accuracy: ±0.5%FS
・Output 4 - 20mA
・Power supply: 7 - 33VDC
・Cable length: 1.5m
・Connection: G1/4 male
・Material: Stainless steel (SUS316L)
・Protection grade: IP67
・Measurement range (MPa): 0 - 50
・Model number: 520.9L5S03L401

PDF

Part Number

Configured Part Number is shown.

2-9187-04

 
Part Number
2-9187-04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Power Supply 7 to 33VDC Manufacturer model no. 520.9L5S03L401W Accuracy ±0.5%FS
Measurement Range (MPa) 0 to 50 Product Detail Type Sensor Materials Stainless steel (SUS316)
Details Output 4-20 mA Cable Length 1.5m Connection G1/4 male
Protection rating IP67

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)