(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ultra-Fine Mold Sensor L-TN-SP-T

Ultra-Fine Mold Sensor L-TN-SP-T

【Product Specifications】
・Coating material: fluoropolymer・Element wire diameter: Temperature sensing element/φ0.127mm, Connection/φ0.32mm
・Thermosensitive part size: φ1mm
・Temperature range: -200℃ to +200℃
・Type of thermocouple: T
・Length (m): 1
・Model number: L-TN-SP-T

PDF

Part Number

Configured Part Number is shown.

2-9251-02

 
Part Number
2-9251-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number L-TN-SP-T Thermocouple type T Temperature sensor part size ø 1mm
Length (m) 1 Temperature range -50°C to +200°C Coating material Fluoropolymer (R)
Lead diameter Sensing part/⌀0.127 mm, Connection part/⌀0.32 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)