(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Handle Probe Sensor Surface Thermometer DS-5870

Handle Probe Sensor Surface Thermometer DS-5870

【Product Specifications】
・Sheath material (other than surface sensor): DS-10316, 32316/stainless steel (SUS316), DS-32600/inconel (R) 600
・Grip part material: Acetal resin
・Lead wire coating material: Vinyl shield (VLS)
・With omega connector
・Lead wire length: At normal/0.3m, At elongation/1.5m
・Temperature range (℃): 0 - 400
・Sensor unit size (mm): φ15
・K class thermocouple
・Model number: DS-5870

PDF

Part Number

Configured Part Number is shown.

3-1564-06

 
Part Number
3-1564-06
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications K Thermocouple Manufacturer Model Number 3-1564-06 Part number DS-5870
Details With omega connector Product detail type surface thermometer Temperature measuring material Metal (brass, nickel plated)
Lead coating material vinyl shield (VLS) Grip material Acetal Resin Sensor section size (mm) ø 15
Mini connector Integrated type Temperature Range (°C) 0 to 400 Lead wire length Normal/0.3 m, extended/1.5 m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)