(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Resin Media (Dry), Melamine Resin 600–425 μm

Resin Media (Dry), Melamine Resin 600–425 μm

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
· Soft blasting material that is gentle on the workpiece surface.
[Product Specifications]
· Model number: MM-M#40
· Material: Melamine Resin
· Particle Size (μm): 600 to 425
· Specific Gravity: 1.46 – 1.53
· Heat resistance temperature: 100°C
· Heat Distortion Temperature: 205°C
· Hardness (Rockwell M): 100-125
· Capacity: 20 kg

Basic Specifications

  • Heat Resistant Temperature(°C)
    100 (Reference)
  • Hardness
    100 to 125 (Rockwell M)
  • Materials
    Melamine resin
  • Capacity
    20 kg
  • Grit Size (μm)
    600 to 425
  • Heat Distortion Temperature
    205°C
  • Specific Gravity
    1.46 to 1.53
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s) or more
-

Part Number : 3-1962-02
Days to Ship 18 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Heat Resistant Temperature(°C)
    100 (Reference)
  • Hardness
    100 to 125 (Rockwell M)
  • Materials
    Melamine resin
  • Capacity
    20 kg
  • Grit Size (μm)
    600 to 425
  • Heat Distortion Temperature
    205°C
  • Specific Gravity
    1.46 to 1.53

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)