(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Quartz Beaker 500 mL

Quartz Beaker 500 mL

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
· Not marked with a scale.
[Product Specifications]
· Capacity (ml): 500
· Trunk Diameter x Height (mm): φ90 x 120
· Material: Quartz Glass
· * Beaker creation according to your desired size is possible. Allows overlay welding of letters and numbers for identification.

Basic Specifications

  • Materials
    Quartz glass
  • Capacity
    500 mL
  • Body Diameter × Height (mm)
    ø 90×120
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s) or more
-

Part Number : 3-2442-06
Days to Ship 18 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Materials
    Quartz glass
  • Capacity
    500 mL
  • Body Diameter × Height (mm)
    ø 90×120

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)