(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Band Saw Saw Blade Alloy 18 Teeth

Band Saw Saw Blade Alloy 18 Teeth

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

【Product Specifications】
・Model number: 475303
・Product name: Saw blade alloy 18 teeth
・Size (mm): 1430 x 13 x 0.65
・Weight (kg): 1 box (10 pieces)
・Mantis 120 cutting capabilities: Right angle cutting/round pipe steel φ120mm and square pipe steel □105mm and round bar φ60mm 45° (mild steel), Cutting/round pipe steel φ50mm and square pipe steel □50mm
・Mantis 125 cutting capabilities: Right angle cutting/round pipe steel φ125mm and square pipe steel □100mm and round bar φ60mm (mild steel)
・Motor: Single phase 100V 50/60Hz split-phase starting type output 200W
・Accessories: Band saw blade HSS 1 piece (475312), hexagonal bar spanner (5mm) 1 piece, Mantis 120 only socket wrench (17mm)

Basic Specifications

  • Size(mm)
    1430×13×0.65
  • Product name
    Saw blade alloy 18 teeth
  • Model Number
    475303
  • Quantity
    1 Box (Contains 10 Pieces)
  • Product detail type
    Bandsaw Blade Alloy 18 Teeth
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30 Day(s) or more
-

Part Number : 3-6900-12
Days to Ship 30 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    1430×13×0.65
  • Product name
    Saw blade alloy 18 teeth
  • Model Number
    475303
  • Quantity
    1 Box (Contains 10 Pieces)
  • Product detail type
    Bandsaw Blade Alloy 18 Teeth

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)