(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Flow Meter FC-A40 (Acrylic Taper Pipe) 11-B30

Flow Meter FC-A40 (Acrylic Taper Pipe) 11-B30

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Model number: FC-A40
・Type: 11B30-04
・Flow rate (L/min): 3 - 30
・Temperature of used liquid: MAX 40℃
・Maximum operating pressure: 0.4MPa (G)
・Material: Fitting/PVC (vinyl chloride resin), Packing/NBR (nitrile rubber), Taper tube/transparent PMMA (acrylic), Floot/stainless steel (SUS316), Guide pole/stainless steel (SUS316), Stopper/stainless steel (SUS316)
・Connection port size: Rc3/4
・Size: φ50 x 216mm
・*For only water. *Fixed fitting is not included in the package.

Basic Specifications

  • Size(mm)
    ø 50×216
  • Type
    11B30-04
  • Operating fluid temperature
    MAX40°C
  • Flow rate
    3000 to 30000mL/min
  • Product Detail Type
    11-B30
  • Max. Pressure(MPa)
    0.4 MPa (G)
  • Materials
    Fitting: PVC (vinyl chloride resin), packing: NBR (nitrile rubber), tapered tube: transparent PMMA (acrylic), float: stainless steel (SUS316), guide pole: stainless steel (SUS316), stopper: stainless steel (SUS316)
  • Connection port
    Rc3/4
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 6-6075-07
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    ø 50×216
  • Type
    11B30-04
  • Operating fluid temperature
    MAX40°C
  • Flow rate
    3000 to 30000mL/min
  • Product Detail Type
    11-B30
  • Max. Pressure(MPa)
    0.4 MPa (G)
  • Materials
    Fitting: PVC (vinyl chloride resin), packing: NBR (nitrile rubber), tapered tube: transparent PMMA (acrylic), float: stainless steel (SUS316), guide pole: stainless steel (SUS316), stopper: stainless steel (SUS316)
  • Connection port
    Rc3/4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)