(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
SANIMENTGlove PE Thick Standard M 100 Pcs

SANIMENTGlove PE Thick Standard M 100 Pcs【100 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

【Product Specifications】
・Thick Type
・Quantity: 1 box (100 sheets)
・Material: PE (Polyethylene)
・Thickness: 30μm
・Size: M
・Model number: Standard

Basic Specifications

  • Specifications
    • STOCK
  • Size
    M
  • Type
    Thick type
  • Thickness
    30μm
  • Quantity per case
    middle box: 100 sheets/box x 10 boxes, 1 case: Medium box (100 pieces/box x 10 boxes) x 6 boxes *Price is per box.
  • Box size
    311×136×18mm
  • Features
    For both left and right hands
  • Materials
    PE (Polyethylene)
  • Quantity
    1 box (100 pcs.)
  • Part Number
    Standard
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

100 Pieces Per Package

Part Number : 6-895-02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Size
    M
  • Type
    Thick type
  • Thickness
    30μm
  • Quantity per case
    middle box: 100 sheets/box x 10 boxes, 1 case: Medium box (100 pieces/box x 10 boxes) x 6 boxes *Price is per box.
  • Box size
    311×136×18mm
  • Features
    For both left and right hands
  • Materials
    PE (Polyethylene)
  • Quantity
    1 box (100 pcs.)
  • Part Number
    Standard

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)