(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Residual Chlorine Measuring Instrument DPD Method (With Reagent)

Residual Chlorine Measuring Instrument DPD Method (With Reagent)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Model number: DPD method (with reagent)
・Measurement range (mg/L): 0.05 - 2.0
・Measurement range: 0.05, 0.1, 0.2, 0.3, 0.4, 0.5, 0.6, 0.8, 1.0, 1.3, 1.5, 2.0mg/L
・Size: Case/92 x 52 x 172mm, Body/67 x 34 x 157mm
・Weight: 0.3kg
・Configuration: Measuring instrument, Square test tube x 3
・Set content: Measuring instrument, Square test tube x 3, DPD reagent x 100 times

Basic Specifications

  • Size(mm)
    Case: 92 × 52 × 172; main body: 67 × 34 × 157
  • Set contents
    Measuring device (with 12 colorimetric plates), square test tubes x 3, DPD reagent x 100 doses, vinyl case
  • Weight(kg)
    0.3
  • Measurement range(mg/L)
    0.05 to 2.0
  • Product Detail Type
    DPD method (with reagents)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 6-9785-02
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    Case: 92 × 52 × 172; main body: 67 × 34 × 157
  • Set contents
    Measuring device (with 12 colorimetric plates), square test tubes x 3, DPD reagent x 100 doses, vinyl case
  • Weight(kg)
    0.3
  • Measurement range(mg/L)
    0.05 to 2.0
  • Product Detail Type
    DPD method (with reagents)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)