(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Soji No Kamisama, Gokuraku Brush W for Kitchen S006

Click this image to zoom it.

Move the mouse over the image to zoom

Soji No Kamisama, Gokuraku Brush W for Kitchen S006

Standard Unit Price:
-
Days to Ship :
12 Day(s)

The brush surface is convenient for removing stubborn stains, including tea stains and burn marks. Will not scratch easily.
[Features]
· High-quality hybrid brush made in Japan that removes dirt cleanly without using detergent.
· The microfiber cloth face is convenient for removing ordinary dirt such as grease stains.
[Materials]
· Brush: polyester
· Cloth: polyester, nylon
· Sponge: polyurethane

(i)Caution

  • Do not use with softener or bleach.

Basic Specifications

  • Product Type
    Sponge
  • Vertical(mm)
    140
  • Thickness(mm)
    14
  • Horizontal(mm)
    90
  • Color
    Yellow / Orange
  • JAN Code
    4560274451459
  • Trusco Code
    819-4784
  • Mass(g)
    11
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
-

Part Number : S006
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • Vertical(mm)
    140
  • Thickness(mm)
    14
  • Horizontal(mm)
    90
  • Color
    Yellow / Orange
  • JAN Code
    4560274451459
  • Trusco Code
    819-4784
  • Mass(g)
    11