(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Rebar Photo Marker 220850

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Rebar Photo Marker
Part Number: 220850

Standard Unit Price: - Special Price -
Quantity: 10 Pieces Per Package
Days to Ship: 12 Day(s)

[Features]
· It is clearly shown in a record photo of the reinforced pitch.
· Vertical/horizontal reinforced pitches, color coding of diameters, etc. are easily seen and work efficiency is improved.
· Since it has a slit, it can be easily attached/detached.
· It can also fit on a thin rebar firmly.
[Use]
· For a record photo of the reinforced pitch.

Specifications of 220850

  • Total Length(m)
    50
  • Color
    Pink
  • Material
    Polyvinyl Chloride (PVC)
  • Trusco Code
    818-3879
  • Mass(g)
    41

Please check the type/dimensions/specifications of the part 220850 in the Rebar Photo Marker series.

Products like this...

Part Number
220849
220851
220852
220853
220854
220855
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor Trusco Code

10 Pieces Per Package

1 Pack(s) 12 Day(s) Yellow818-3878

10 Pieces Per Package

1 Pack(s) 12 Day(s) White818-3880

10 Pieces Per Package

1 Pack(s) 12 Day(s) Red818-3881

10 Pieces Per Package

1 Pack(s) 12 Day(s) Blue818-3882

10 Pieces Per Package

1 Pack(s) 12 Day(s) Green818-3883

10 Pieces Per Package

1 Pack(s) 12 Day(s) Orange818-3884

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)