(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cardboard Saw "Butsuryu-kun Long", Replacement blade

Cardboard Saw "Butsuryu-kun Long", Replacement blade【2 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Specifications]
·2 spare blades (stainless steel blade) included.
·Weight (g): 8

Basic Specifications

  • Product Type
    Blade replacement
  • Mass(g)
    8
  • Cutter blade material
    Stainless steel for cutlery
Part Number
Blade length(mm)

Refine by

  • 75
  • Clear
Details Type

Refine by

  • Fluorine coated blade
  • Standard blade
  • Clear
JAN Code

Refine by

  • 4962069097086
  • 4962069097116
  • Clear
Trusco Code

Refine by

  • 820-0165
  • 827-5547
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
Standard blade
4962069097116
820-0165
35 Day(s)
-

2 Pieces Per Package

Part Number : DC-B2
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Product Type
    Blade replacement
  • Blade length(mm)
    -
  • Details Type
    Standard blade
  • JAN Code
    4962069097116
  • Trusco Code
    820-0165
  • Mass(g)
    8
  • Cutter blade material
    Stainless steel for cutlery
75
Fluorine coated blade
4962069097086
827-5547
35 Day(s)
-

2 Pieces Per Package

Part Number : DC-BF2
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Product Type
    Blade replacement
  • Blade length(mm)
    75
  • Details Type
    Fluorine coated blade
  • JAN Code
    4962069097086
  • Trusco Code
    827-5547
  • Mass(g)
    8
  • Cutter blade material
    Stainless steel for cutlery

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)